(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extrusion Hinge B-218

Extrusion Hinge B-218

Aluminum alloy, and lightweight.

[Features]
· Aluminum alloy is excellent in lightweight and processability.
· Uses stainless steel shaft.
· Excellent in corrosion resistance due to alumite treatment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-218-1
B-218-2
B-218-3
B-218-4
B-218-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

SGD 278.63

1 Piece(s) 12 Day(s) or more 271.2211127

SGD 278.63

1 Piece(s) 12 Day(s) or more 321.2211128

SGD 280.83

1 Piece(s) 12 Day(s) or more 381.2211129

SGD 468.15

1 Piece(s) 12 Day(s) or more 501.84.511130

SGD 479.17

1 Piece(s) 12 Day(s) or more 862.73.511131

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L(mm) 2000
Material Aluminum Alloy Surface Finish Alumite Treatment Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)