(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tilting Hinge for Truck B-858-2

Tilting Hinge for Truck B-858-2

[Features]
· Made from aluminum, so it has superior corrosion resistance, and is much lighter than conventional hinges.
· Side surface has a tapered structure, for a clean design with consideration to safety

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-858-2R
B-858-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Product Code

SGD 71.48

1 Piece(s) 4 Day(s) or more 13511412

SGD 71.48

1 Piece(s) 4 Day(s) or more 13011411

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 110
Material Aluminum Alloy Surface Finish Baked Paint Plate Thickness t(mm) 8
Shaft Diameter φD(mm) 14 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)