(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Middle-Opening Joint Hinge (B-1006 / Stainless Steel)

Middle-Opening Joint Hinge (B-1006 / Stainless Steel)

Made from stainless steel for superior corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1006-1
B-1006-2
B-1006-3
B-1006-4
B-1006-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

SGD 5.25

1 Piece(s) Same day 1064361.5310575

SGD 4.48

1 Piece(s) 4 Day(s) or more 1050301.5310576

SGD 3.82

1 Piece(s) Same day 10403612.510577

SGD 3.49

1 Piece(s) Same day 1036321210578

SGD 2.89

1 Piece(s) 4 Day(s) or more 1030251210579

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Stainless Steel Plate (SUS304)
Surface Finish Mirror Surface Buff Polishing Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)