(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Fire Engine Hinge B-1806

Stainless Steel Fire Engine Hinge B-1806

[Features]·For fire trucks, specially equipped vehicles, etc. [Materials]·Made of stainless steel plate (SUS304).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1806-1
B-1806-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

SGD 129.65

1 Piece(s) 4 Day(s) or more 3611647

SGD 62.66

1 Piece(s) 4 Day(s) or more 1.5511648

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L(mm) 1200
Material Stainless Steel Plate (SUS304) Surface Finish Fabric Width W(mm) 60
Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)