(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sight Glass, 400 Series

Sight Glass, 400 Series

The inside of the dome is self-cleaned by the rotating spinner. No cleaning required. Features a simple design that allows for easy disassembly/assembly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
400-10A
400-15A
400-20A
400-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Denomination B (Denomination A)

SGD 154.14

1 Piece(s) 4 Day(s) or more 3/8B(10A)

SGD 155.10

1 Piece(s) 4 Day(s) or more 1/2B(15A)

SGD 163.77

1 Piece(s) 4 Day(s) or more 3/4B(20A)

SGD 188.39

1 Piece(s) 4 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Spinner Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Rc
Body Material Bronze Maximum Operating Temperature(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)