(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Package Screw Compressor MAS Series (Air Cooled Type) (Part Numbers)

Compressor, Package Screw Compressor MAS Series (Air Cooled Type)

Highly reliable fully open fan motor is adopted. Tough central part which is resistant to dust, moisture, well insulated.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MAS11E-5C

Part Number
MAS11E-5C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15,328.77

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 10~Less than 20 Motor Rated Output(kW{PS}) 11{15}
Lubrication Method Oil Supply Type Cooling Method Air cooling system Discharge Air Amount(L/min) 1000~Less than 5000
Noise Emission Value(dB) 56 Compression Method Screw Drive Control Method Unloader Control
Discharge Air Amount(L/min) 1600 Frequency(Hz) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)