(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Handle Automatic Spray Gun with Built-In Air Valve Variable Head Angle Type Automatic Spray Gun FA110-PXC

Long Handle Automatic Spray Gun with Built-In Air Valve Variable Head Angle Type Automatic Spray Gun FA110-PXC

Greatly improves work efficiency when painting wide surface areas, when working with high out of reach places, or when carrying out continuous automatic painting, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA110-PXC10P-500

 
Part Number
FA110-PXC10P-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 986.22

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Diameter of Paint Nozzle(mm) 1.0 The amount of air(L/min) 160 Air cap type 10P
Paint Nozzle Type F110 Pipe length(mm) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)