(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Use Spray Gun SGS-2

Multi-Use Spray Gun SGS-2

A gravity type multiple-use spray gun with a stainless steel cup.
[Features]
・ A wide range of models to meet all applications and purposes, including dedicated guns for tiles, ricin, mortar, stucco, Juraku, etc., as well as versatile and universal guns
・ It is achieved weight reduction through a thorough rational design. Moreover, it is a spray gun that boasts an excellent operation balance that does not make working long hours difficult

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGS-2

 
Part Number
SGS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 428.23

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~8
Spraying Air Pressure [Category](MPa) ~0.5 Air Usage Amount [Category](ℓ/min) ~300 The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 8.0 Spraying Air Pressure Details(MPa) 0.29~0.49 The details of amount of air(ℓ/min) 100~210

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)