(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Use Spray Gun SGA-2

Multi-Use Spray Gun SGA-2

A gravity type multi-use spray gun.
[Features]
・ A wide range of models to meet all applications and purposes, including dedicated guns for tiles, ricin, mortar, stucco, Juraku, etc., as well as versatile and universal guns
・ It is achieved weight reduction through a thorough rational design. Moreover, it is a spray gun that boasts an excellent operation balance that does not make working long hours difficult
・ It has a large cup capacity and a structure that allows the paint to flow easily, so,it has excellent workability. Also, with the air amount control valve, there is no uneven spraying and stable coating can be obtained. Adopting the valve button lock method enables continuous spraying. It is designed kindly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGA-2

 
Part Number
SGA-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 376.32

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~8
Spraying Air Pressure [Category](MPa) ~0.5 Air Usage Amount [Category](ℓ/min) ~300 The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 8.0 Spraying Air Pressure Details(MPa) 0.29~0.49 The details of amount of air(ℓ/min) 100~210

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)