(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Motor SS40E6 Series

DC Motor SS40E6 Series

[Features]·Standard rated voltage:12/24/100 V (60W)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS40E6-DC12V
SS40E6-DC24V
SS40E6-DC100V
SS40E6-H4-100-DC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Type of Motor Flange Size A
(mm)
Voltage
(V)
Gearhead Type Rotational Speed
(rpm)
Rated Torque
(N·m)
Rated Current
(A)

SGD 255.66

1 Piece(s) 18 Day(s) or more Motor UnitStandard6412No25000.248

SGD 255.66

1 Piece(s) 18 Day(s) or more Motor UnitStandard6424No25000.244

SGD 255.66

1 Piece(s) 21 Day(s) or more Motor UnitStandard64100No25000.240.9

SGD 598.84

1 Piece(s) 12 Day(s) or more SetGeared90100Parallel Shafts25130.9

Loading...

  1. 1

Basic Information

Main Body Shape Round Rated Output(W) 60 Axial direction Standard
Mounting Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)