(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Class 800 Screwing Type Ball Valve (2 Pcs)

Class 800 Screwing Type Ball Valve (2 Pcs)

• UMU series Screwing Type Ball Valve - 2 Piece
• TOYO product code: UMU.
• Main body ball valves shape: straight.
• UMU Ball Valve: Standard bore type• The Body and Body cap material: Stainless steel SCS14A.
• UMU ball material is Stainless steel SUS316.
• Stem material: Stainless steel SUS316 (Chrome plating).
• Ball seal material: polymer PTFE.
• Handle Shape: Lever
type.
• Applicable Fluid : Water, Oil Gas, Saturated Steam.
• Supply and control treaded side connections: 15A, 20A, 25A, 32A, 40A and 50A.
• Normal Operating Pressure: 5.5 MPa.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UMU-25A

 
Part Number
UMU-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 111.18

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)8060

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14A Applicable Fluid Water / Oil / Gas
Nominal Pressure 800 Type Ball Valve Type Standard bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Lever Operation Method Manual
Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 5.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)