(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Tight Valve 10K Type, Lead-Free Bronze Ball Valve (JV5) -Long Neck-

Core Tight Valve 10K Type, Lead-Free Bronze Ball Valve (JV5) -Long Neck-

"Lead-free copper alloy" to enable the provision of safe water. Prevent the corrosion of the pipe end screw of lined steel pipes using the pipe end core mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LBX-SK-N-25A

 
Part Number
LBX-SK-N-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 87.74

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)9390

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Operating Temperature Range(°C) ::40 Operation Method Manual
Details of Maximum Allowable Pressure (Steady flow which is 40℃ or less)(MPa) 1.0 Details of Maximum Allowable Pressure (Pulsating flow which is 40℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)