(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RRJM-150

Part Number
RRJM-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

SGD 143.37

1 Piece(s) 8 Day(s) or more 198485.01~750.00550[Nylon] Aluminum MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance9090120120201505045Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RRJM-150 in the Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm series.

Frequently asked question (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBJM-200, the maximum load for one caster is 660 daN (673.2 kgf).
 Using four casters, the maximum load is 660daN (673.2kgf) × 4 × 0.8 [safety factor] = 2,112 daN (2154.24kgf): including the dolly weight, the capacity is up to about 2,150 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < MC nylon wheels
Startability: Rubber wheels < urethane wheels << MC nylon wheels
Cushioning: MC nylon wheels << urethane wheels < rubber wheels

Similar Part Numbers

Part Number
RGJM-150
RGJM-200
RJM-150
RRJM-200
UWBJM-150
UWBJM-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

SGD 108.42

1 Piece(s) 8 Day(s) or more 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load

SGD 162.62

1 Piece(s) 8 Day(s) or more 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load

SGD 147.81

1 Piece(s) 8 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

SGD 243.98

1 Piece(s) 8 Day(s) or more 250485.01~750.00660[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252006358Heavy Load

SGD 227.05

1 Piece(s) 13 Day(s) or more 198485.01~750.00550[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201504045Heavy Load

SGD 348.62

1 Piece(s) 13 Day(s) or more 250485.01~750.00660[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252004258Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)