(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Piece Gun / Ultra Small Spray Gun FM2-G (Part Numbers)

Piece Gun / Ultra Small Spray Gun FM2-G

Small, ultra-lightweight, and easy to maintain.

[Features]
· A variety of types are available for all kinds of application, including for artistic applications such as paint-based Yuzen spraying, pictures, and imitation flowers. Can also be used for air brushing, toys, and other small item painting/coating.
· Small, ultra lightweight, and with a stabilized spray pattern. Easy to use and simple to maintain.
· The FM II type features scale markings on the paint adjustment thread.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

F55-G05(C)

 
Part Number
F55-G05(C)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Pattern Shape Specifications Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

SGD 204.72

1 Piece(s) 9 Day(s) or more ~10050 or Less~0.2~100Flat spray (Straight)With cup0.5~9017~240.09~0.243~63

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) 1 or Less
The diameter of air inlet G1/4 Paint Inlet Diameter G1/4

Please check the type/dimensions/specifications of the part F55-G05(C) in the Piece Gun / Ultra Small Spray Gun FM2-G series.

Similar Part Numbers

Part Number
F55-G05
F55-G05R
F55-G05R(C)
F55-G08
F55-G08(C)
F55-G08R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Pattern Shape Specifications Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

SGD 176.85

1 Piece(s) 9 Day(s) or more ~10050 or Less~0.2~100Flat spray (Straight)No cup0.5~9017~240.09~0.243~63

SGD 155.10

1 Piece(s) 9 Day(s) or more ~5050 or Less~0.3~50Round blownNo cup0.5~2521~320.09~0.314~32

SGD 179.33

1 Piece(s) 9 Day(s) or more ~5050 or Less~0.3~50Round blownWith cup0.5~2521~320.09~0.314~32

SGD 176.85

1 Piece(s) 9 Day(s) or more ~15050 or Less~0.2~100Flat spray (Straight)No cup0.8~12035~440.09~0.243~63

SGD 204.72

1 Piece(s) 9 Day(s) or more ~15050 or Less~0.2~100Flat spray (Straight)With cup0.8~12035~440.09~0.243~63

SGD 155.10

1 Piece(s) 9 Day(s) or more ~50~100~0.3~50Round blownNo cup0.8~3547~660.09~0.314~32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)