(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Safety Cushion, with Tape (Roll)

Safety Cushion, with Tape (Roll)

Use it as a safety measure. Suitable for use in parking lots, etc. [Materials]·Polyethylene

Part Number

Configured Part Number is shown.

Part Number
TAC010
TAC011
TAC012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)

SGD 14.37

1 Piece(s) 4 Day(s) or more 4X50X910

SGD 18.42

1 Piece(s) 14 Day(s) or more 4X100X910

SGD 22.21

1 Piece(s) 4 Day(s) or more 4X200X910

Loading...

  1. 1

Basic Information

Material Polyethylene Type Sheet Color (pattern) Gray
Double-sided Tape Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)