(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XY stage medium precision type (automatic stage) (Part Numbers)

XY stage medium precision type (automatic stage)

[Features]
· A medium precision motorized XY stage that uses ball bushings for the travel guide.
· Can be used for automatic positioning applications of various types of sensor and workpiece.
· The positions of the origin sensor and limit sensor can be adjusted.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALD-230-C2P

Part Number
ALD-230-C2P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Used Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stage Face Thickness H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity (Range)
(N)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)

SGD 12,524.34

1 Piece(s) 64 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBWBall way200200120±150±150100.1~3920.040.040.042

Loading...

  1. 1

Basic Information

Type XY Stage Main Material Aluminum Alloy Surface Treatment White Anodizing Satin
Moving Direction 2 Direction of XY Axis Scale No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)