(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Ended Bearing, Oil Seal System, FUO Type

Double-Ended Bearing, Oil Seal System, FUO Type

[Features]
· A bearing unit used on the drive side and driven side. Only needs to be welded onto the end plate (casing), reducing the required assembly time. Stainless steel products are also available.
· An oil seal is used for the seal part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FUO-40
FUO-40S
FUO-50
FUO-50S
FUO-60
FUO-60S
FUO-85
FUO-85S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeal diameter SD
(Ø)
Unit Body Material Surface Treatment Used pillow block

SGD 301.97

1 Piece(s) 8 Day(s) or more 40SS400-UCFC207 UKFC207

SGD 474.53

1 Piece(s) 8 Day(s) or more 40[Stainless Steel] Seal Case: SUS304 Pillow Base: SS400NoUCFC207 UKFC207

SGD 345.11

1 Piece(s) 8 Day(s) or more 50SS400-UCFC209 UKFC209

SGD 506.88

1 Piece(s) 8 Day(s) or more 50[Stainless Steel] Seal Case: SUS304 Pillow Base: SS400NoUCFC209 UKFC209

SGD 388.25

1 Piece(s) 8 Day(s) or more 60SS400-UCFC211 UKFC211

SGD 625.52

1 Piece(s) 8 Day(s) or more 60[Stainless Steel] Seal Case: SUS304 Pillow Base: SS400NoUCFC211 UKFC211

SGD 582.38

1 Piece(s) 8 Day(s) or more 85SS400-UCFC216 UKFC216

SGD 992.20

1 Piece(s) 8 Day(s) or more 85[Stainless Steel] Seal Case: SUS304 Pillow Base: SS400NoUCFC216 UKFC216

Loading...

  1. 1

Basic Information

Unit, Type Others Bearing Inner Dia. Shape Others Rolling Element Material Steel
Sealing Method Oil Seal Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)