(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Brass Cap

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Brass Cap

Miyako's water supply piping fittings for general water supply to industrial use, brass cap.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154NK-6
M154NK-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions

SGD 8.34

1 Piece(s) 8 Day(s) or more [1/4B(8A)] 1/4B(6A)6

SGD 10.33

1 Piece(s) 8 Day(s) or more 3/8B(10A)10

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material Made in Brass
Connection Thread Type M1 G (Tapped) Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)