(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube External Threaded Socket (Bronze Rod)

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube External Threaded Socket (Bronze Rod)

Miyako Copper pipe/steel pipe fittings Copper pipe fittings for hot water supply copper pipe external screw socket (bronze bar).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154G-1/2X12.7
M154G-1/2X15.88
M154G-1/2X22.22
M154G-3/4X22.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 4.95

1 Piece(s) 8 Day(s) or more 103/812.701/2B(15A)

SGD 5.00

1 Piece(s) 8 Day(s) or more 151/215.881/2B(15A)

SGD 8.33

1 Piece(s) 8 Day(s) or more 203/422.221/2B(15A)

SGD 8.33

1 Piece(s) 11 Day(s) or more 203/422.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)