(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NK-5000·5100 flange type (band stopper) flexible hose (Part Numbers)

NK-5000·5100 flange type (band stopper) flexible hose

For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube. The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.

[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
· Applicable tubing: STD/SA.
· Opening diameter: 80A to 600A, length: 300 mm to 3 m.
· Note: Please contact MISUMI-VONA for more information.

PDF

Part Number

Configured Part Number is shown.

NK5000/10K-SS400-80A-1000

 
Part Number
NK5000/10K-SS400-80A-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Tube Type Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)

SGD 689.86

1 Piece(s) 14 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501000Single End Loose FlangeSA100.580A140.4

Loading...

  1. 1

Basic Information

Tube SUS304 Connecting Part Type Flange Braid Presence
Blade Single-ply

Frequently asked question (FAQ)

Question: Do the flexible hoses support expansion and contraction?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)