(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K-7 coupling MD series (Part Numbers)

K-7 coupling MD series

· K-7 coupling MD series - Oldham Type.
· MD series Oldham Couplings structure Consists of three parts :2 hubs and 1 torque disc.
· Application: Robot, Various pumps, Blower, Printing machine, NC-MC machine tool and Conveyor.
· As K-7 standard specifications, 12 MD types from MD-35 to MD-160M ​​are available.
· MD series Body material is aluminum alloy.
· Torque disc material: Polyacetal resin.
· Torque discs are made of resin and do not need to be lubricated.
· Operating environment Temperature Range: -40 to 85 °C
· Assembly and replacement of intermediate torque transmission members are easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MD-50

Part Number
MD-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

SGD 42.33

1 Piece(s) 6 Day(s) or more 10506420~Less than 504001~10000Aluminum Alloy298000-47.1Set-Standard

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Properties Vibration Absorption / Compact
Allowable Misalignment No Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part MD-50 in the K-7 coupling MD series series.

Similar Part Numbers

Part Number
MD-125
MD-125-T
MD-140
MD-50-MM
MD-50-T
MD-50MM-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

SGD 98.00

1 Piece(s) 6 Day(s) or more 10125121100~Less than 5002001~4000[Steel] FC2501574000-420Set-Standard

SGD 19.20

1 Piece(s) 6 Day(s) or more 10125---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

SGD 127.30

1 Piece(s) 6 Day(s) or more 10140146100~Less than 5002001~4000[Steel] FC2501884000-559Set-Standard

SGD 49.64

1 Piece(s) 6 Day(s) or more 10506420~Less than 504001~10000Aluminum Alloy298000-47.1Set-Both sides M

SGD 7.35

1 Piece(s) 6 Day(s) or more 1050---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-50-

SGD 9.45

1 Piece(s) 7 Day(s) or more 1050---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-50MM-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)