(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fittings, Cross [X]

Stainless Steel Screw-In Pipe Fittings, Cross [X]

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating
・ Cast products are made of high strength stainless steel SCS13A, manufactured by lost wax precision casting, and subjected to heat treatment to pickling. As a result, the structure is fine and stable, and it has high strength and can be used with confidence. Also, the surface skin is fine and beautiful, and the dimensional accuracy is sufficient.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SCS13A-X-1/2B
SCS13A-X-1/4B
SCS13A-X-1B
SCS13A-X-2B
SCS13A-X-3/4B
SCS13A-X-3/8B
SCS13A-X-11/2B
SCS13A-X-11/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 20.96

1 Piece(s) 6 Day(s) or more 1/2B(15A)

SGD 19.99

1 Piece(s) 6 Day(s) or more 1/4B(8A)

SGD 42.55

1 Piece(s) 6 Day(s) or more 1B(25A)

SGD 105.29

1 Piece(s) 6 Day(s) or more 2B(50A)

SGD 27.58

1 Piece(s) 6 Day(s) or more 3/4B(20A)

SGD 19.04

1 Piece(s) 6 Day(s) or more 3/8B(10A)

SGD 71.42

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)

SGD 65.56

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)