(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A spring for applying pressure. Eliminates bearing vibration and noise while also damping irregular rotations.
· Helps to increase bearing life and markedly simplify design and space.
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applied Load | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Free Height Ho (mm) | Plate Thickness t (mm) | Total deflection amount (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 0.53 | 1 Piece(s) | 4 Day(s) or more | 10 | Used for Light load | 10 | 3 | 0.4 | 0.2 | 0.2 | Box / Package | |||
SGD 30.86 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 13 | 4 | 0.5 | 0.25 | 0.25 | Box / Package | |||
SGD 0.54 | 1 Piece(s) | 7 Day(s) or more | 10 | Used for Light load | 16 | 5(4) | 0.55 | 0.25 | 0.3 | Box / Package | |||
SGD 203.93 | 1,000 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | Used for Light load | 19 | 6(5) | 0.65 | 0.3 | 0.35 | Box / Package | ||
SGD 0.54 | 1 Piece(s) | 4 Day(s) or more | 10 | Used for Light load | 19 | 7 | 0.7 | 0.35 | 0.35 | Box / Package | |||
SGD 0.66 | 1 Piece(s) | 7 Day(s) or more | 10 | Used for Light load | 22 | 8(7) | 0.75 | 0.35 | 0.4 | Box / Package | |||
SGD 0.67 | 1 Piece(s) | 4 Day(s) or more | 10 | Used for Light load | 24 | 9 | 0.9 | 0.4 | 0.5 | Bulk (Purchasing from 1 pc.) | |||
SGD 4.59 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 26 | 9 | 0.9 | 0.4 | 0.5 | Box / Package | |||
SGD 0.78 | 1 Piece(s) | 7 Day(s) or more | 10 | Used for Light load | 30 | 10 | 1.1 | 0.4 | 0.7 | Bulk (Purchasing from 1 pc.) | |||
SGD 0.84 | 1 Piece(s) | 4 Day(s) or more | 10 | Used for Light load | 32 | 12 | 1.1 | 0.4 | 0.7 | Box / Package | |||
SGD 0.88 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 35 | 10 | 1.1 | 0.4 | 0.7 | Box / Package | |||
SGD 58.14 | 100 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | Used for Light load | 35 | 15 | 1.2 | 0.5 | 0.7 | Box / Package | ||
SGD 2.08 | 1 Piece(s) | 7 Day(s) or more | 10 | Used for Light load | 40 | 17 | 1.3 | 0.5 | 0.8 | Bulk (Purchasing from 1 pc.) | |||
SGD 2.40 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 42 | 15 | 1.4 | 0.5 | 0.9 | Box / Package | |||
SGD 3.01 | 1 Piece(s) | 7 Day(s) or more | 10 | Used for Light load | 47 | 20(17) | 1.5 | 0.6 | 0.9 | Bulk (Purchasing from 1 pc.) | |||
SGD 3.37 | 1 Piece(s) | 4 Day(s) or more | 10 | Used for Light load | 52 | 25(20) | 1.5 | 0.6 | 0.9 | Box / Package | |||
SGD 3.77 | 1 Piece(s) | 5 Day(s) or more | 10 | Used for Light load | 62 | 30(25) | 1.8 | 0.7 | 1.1 | Bulk (Purchasing from 1 pc.) | |||
SGD 35.75 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | Used for Light load | 80 | 35 | 2.3 | 0.8 | 1.5 | Box / Package | ||
SGD 5.37 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 80 | 40 | 2.3 | 0.8 | 1.5 | Box / Package | |||
SGD 6.38 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 85 | 45 | 2.5 | 0.9 | 1.6 | Bulk (Purchasing from 1 pc.) | |||
SGD 127.38 | 1 Piece(s) | 5 Day(s) or more | 10 | Used for Light load | 90 | 40 | 2.5 | 0.9 | 1.6 | Box / Package | |||
SGD 7.16 | 1 Piece(s) | 8 Day(s) or more | 10 | Used for Light load | 90 | 50 | 2.5 | 0.9 | 1.6 | Box / Package | |||
SGD 98.34 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 100 | 45 | 2.6 | 1 | 1.6 | Box / Package | ||
SGD 14.75 | 1 Piece(s) | 8 Day(s) or more | 10 | For Heavy Load | 100 | 55 | 2.6 | 1 | 1.6 | Bulk (Purchasing from 1 pc.) | |||
SGD 134.20 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 110 | 50 | 2.7 | 1.25 | 1.45 | Box / Package | ||
SGD 165.69 | 20 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 110 | 60 | 2.7 | 1.25 | 1.45 | Box / Package | ||
SGD 198.89 | 20 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 120 | 55 | 2.8 | 1.25 | 1.55 | Box / Package | ||
SGD 161.05 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 120 | 65 | 2.8 | 1.25 | 1.55 | Box / Package | ||
SGD 220.86 | 20 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 130 | 60 | 3.2 | 1.25 | 1.95 | Box / Package | ||
SGD 178.86 | 20 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 130 | 75 | 3.2 | 1.25 | 1.95 | Box / Package | ||
SGD 276.02 | 20 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 140 | 65 | 3.25 | 1.25 | 2 | Box / Package | ||
SGD 276.02 | 20 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 140 | 80 | 3.25 | 1.25 | 2 | Box / Package | ||
SGD 313.10 | 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 160 | 75 | 3.5 | 1.5 | 2 | Box / Package | ||
SGD 31.31 | 1 Piece(s) | 8 Day(s) or more | 10 | For Heavy Load | 160 | 90 | 3.5 | 1.5 | 2 | Box / Package | |||
SGD 357.78 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | For Heavy Load | 170 | 80 | 3.8 | 1.5 | 2.3 | Box / Package | ||
SGD 35.77 | 1 Piece(s) | 8 Day(s) or more | 10 | For Heavy Load | 170 | 95 | 3.8 | 1.5 | 2.3 | Box / Package | |||
SGD 536.68 | 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 180 | 95 | 4.2 | 2 | 2.2 | Box / Package | ||
SGD 581.50 | 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 190 | 90 | 4.3 | 2 | 2.3 | Box / Package | ||
SGD 581.50 | 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 190 | 105 | 4.3 | 2 | 2.3 | Box / Package | ||
SGD 715.56 | 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | For Heavy Load | 200 | 95 | 4.5 | 2 | 2.5 | Box / Package | ||
SGD 71.56 | 1 Piece(s) | 8 Day(s) or more | 10 | For Heavy Load | 200 | 110 | 4.5 | 2 | 2.5 | Box / Package |
Loading...
Material | Spring Steel |
---|
How can we improve?
How can we improve?