(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

White, Flower Nut No. 1【1,500 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HN1-M3-W
HN1-M4-W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

SGD 848.30

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10M3

SGD 770.94

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10M4

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Mounting Section, Length L(mm) 1.5 Main Body, Type Polygon
Main Body Material Stainless Steel Polygonal Shape, Type Heptagon Additional Function No
Tapped, Round Hole Machining Blind Hole Main Body, Surface Treatment No Main Body, Outer Dia. D(Ø) 11
Main Body, Height t(mm) 5 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)