(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grip Nut G4【100 Pieces Per Package】

Grip Nut G4

It can used for various machinery, electrical equipment, medical equipment, electric power tool, office equipment etc.

Part Number

Configured Part Number is shown.

Part Number
GNG4-M10
GNG4-M12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

SGD 260.79

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10M10

SGD 287.15

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10M12

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Mounting Section, Length L(mm) 9 Main Body, Type Polygon
Main Body Material Stainless Steel Polygonal Shape, Type Hex Additional Function No
Tapped, Round Hole Machining Blind Hole Main Body, Surface Treatment No Main Body, Outer Dia. D(Ø) 50
Main Body, Height t(mm) 20 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)