(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Numbers)

D Series  Tensile Coil Spring (DIN 2098 Standard)

Click this image to zoom it.

Move the mouse over the image to zoom

  • D Series  Tensile Coil Spring (DIN 2098 Standard)
  • D Series  Tensile Coil Spring (DIN 2098 Standard)

- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6144

 
Part Number
6144
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.381813.692.250.3920.21460.2519.520

Loading...

  1. 1

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part 6144 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.

Similar Part Numbers

Part Number
6004
6005
6006
6145
6146
6147
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22545.53.60.90.05880.08620.119.520

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22546.54.10.90.05880.06860.124.520

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22547.94.80.90.05880.05290.131.520

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.38181610.22.250.3920.17050.2524.520

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.381819.311.92.250.3920.13330.2531.520

SGD 27.67

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.381823.213.92.250.3920.10580.2539.520

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)