(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
"Long range" metal head proximity sensor that withstands harsh environments where the workpiece can rub against the sensor
Japanese Only
Part Number
Configured Part Number is shown.
E2EF-QX2D1-M1TGJ 0.3M
Part Number |
---|
E2EF-QX2D1-M1TGJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Case Material | Detecting Surface Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Types | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 579.75 SGD 127.55 | 1 Piece(s) | Same day | ~2 | Standard / Sputtering Resistance / Non-chipping / Cold Resistance | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M8 | 20.1~30 | 25 | - | Pre-wired smartclick connector model (M12) | - | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4 | - | - | 2 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / UL / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage | 10-30 VDC |
Output Mode | DC 2-wire polarized | Operation Mode | NO |
Please check the type/dimensions/specifications of the part E2EF-QX2D1-M1TGJ 0.3M in the All Stainless Steel Body Proximity Sensor [E2EF] series.
Part Number |
---|
E2EF-QX12D1 2M |
E2EF-QX2D1 2M |
E2EF-QX3D1 2M |
E2EF-QX7D1 2M |
E2EF-X2D1 2M |
E2EF-X2D1-M1TGJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Case Material | Detecting Surface Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Types | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 738.05 | 1 Piece(s) | 89 Day(s) | ~20 | Standard / Sputtering Resistance / Non-chipping / Cold Resistance | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M30 | 40.1~50 | 43 | - | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 12 | ||
SGD 239.04 | 1 Piece(s) | Same day | ~2 | Standard / Sputtering Resistance / Non-chipping / Cold Resistance | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M8 | 20.1~30 | 25 | - | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 2 | ||
SGD 249.16 | 1 Piece(s) | Same day | ~3 | Standard / Sputtering Resistance / Non-chipping / Cold Resistance | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M12 | 50.1~60 | 33 | - | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 3 | ||
SGD 263.34 | 1 Piece(s) | Same day | ~10 | Standard / Sputtering Resistance / Non-chipping / Cold Resistance | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M18 | 30.1~40 | 36 | - | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 7 | ||
SGD 172.18 | 1 Piece(s) | Same day | ~2 | Standard / Sputtering Resistance / Non-chipping | Stainless steel (SUS303) fluorine resin coating | Stainless steel (SUS303) fluorine resin coating | M8 | 20.1~30 | 25 | Standard type | Pre-wired model | - | 2 | - | Vinyl (PVC) insulated round cord (flame retardant), φ4 | - | - | 2 | ||
SGD 176.25 | 1 Piece(s) | 4 Day(s) or more | ~2 | Standard / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (SUS303) | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 25 | - | Pre-wired smartclick connector model (M12) | - | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4 | - | - | 2 |
How can we improve?
How can we improve?