(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

New 5th Phase Stepper Motor Unit RKII Series (Part Numbers)

New 5th Phase Stepper Motor Unit RKII Series

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKS596BCD-HS100-2

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
RKS596BCD-HS100-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

SGD 3,188.00

1 Piece(s) 37 Day(s) [Set] Motor Unit90Single-phaseAC200 TypeOpen loop0.007252PresenceUnipolar-~60N/APositioning Function Built-in Type1002Dual axis shaftN/AHarmonicN/A--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RKS596BCD-HS100-2 in the New 5th Phase Stepper Motor Unit RKII Series series.

Similar Part Numbers

Part Number
PKE545AC-FC10RA
PKE545AC-FC20LA
PKE545AC-FC20RA
RKS596BCD-HS100-3
RKS596BCD-HS50
RKS596BCD-HS50-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

SGD 3,189.00

1 Piece(s) 37 Day(s) [Set] Motor Unit90Single-phaseAC200 TypeOpen loop0.007252PresenceUnipolar-~60N/APositioning Function Built-in Type1003Dual axis shaftN/AHarmonicN/A--

SGD 3,145.00

1 Piece(s) 37 Day(s) [Set] Motor Unit90Single-phaseAC200 TypeOpen loop0.014433PresenceUnipolar-~40N/APositioning Function Built-in Type50N/ADual axis shaftN/AHarmonicN/A--

SGD 3,187.00

1 Piece(s) 37 Day(s) [Set] Motor Unit90Single-phaseAC200 TypeOpen loop0.014433PresenceUnipolar-~40N/APositioning Function Built-in Type501Dual axis shaftN/AHarmonicN/A--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)