(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

New 5th Phase Stepper Motor Unit RKII Series (Part Numbers)

New 5th Phase Stepper Motor Unit RKII Series
  • On Sale Till 31/03/2025

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKS545ACD-FC7.2LA-1

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
RKS545ACD-FC7.2LA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

SGD 1,480.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Single-phaseAC200 TypeOpen loop0.10.7PresenceUnipolar0.42~0.7N/APositioning function built-in type7.21Single axis shaftN/AFCN/AL, solid shaft (left)-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RKS545ACD-FC7.2LA-1 in the New 5th Phase Stepper Motor Unit RKII Series series.

Similar Part Numbers

Part Number
PKE545AC-FC10RA
PKE545AC-FC20LA
PKE545AC-FC20RA
RKS545ACD-FC7.2LA-2
RKS545ACD-FC7.2LA-3
RKS545ACD-FC7.2RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

SGD 655.00

1 Piece(s) 17 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

SGD 1,480.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Single-phaseAC200 TypeOpen loop0.10.7PresenceUnipolar0.42~0.7N/APositioning function built-in type7.22Single axis shaftN/AFCN/AL, solid shaft (left)-

SGD 1,480.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Single-phaseAC200 TypeOpen loop0.10.7PresenceUnipolar0.42~0.7N/APositioning function built-in type7.23Single axis shaftN/AFCN/AL, solid shaft (left)-

SGD 1,439.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Single-phaseAC200 TypeOpen loop0.10.7PresenceUnipolar0.42~0.7N/APositioning function built-in type7.2N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)