(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small-Diameter Proximity Sensor [E2E] (Part Numbers)

Small-Diameter Proximity Sensor [E2E]
  • On Sale Till 31/03/2025

Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2E-C06S02-MC-B1

 
Part Number
E2E-C06S02-MC-B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 100.79

1 Piece(s) 7 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-6.540.1~5043.5CE / UL / IEC-PNP Open CollectorNOConnector model (M8), 3 pin①+V, ③0V, ④Control Output-StandardVinyl (PVC) insulated round cord--2

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal Detection Direction Front Surface Amplifier Amplifier Built-in Type
Protection Structure (IEC) IP67 Power Type Direct Current 3-Wire Type Power Supply Voltage 10-30 VDC

Please check the type/dimensions/specifications of the part E2E-C06S02-MC-B1 in the Small-Diameter Proximity Sensor [E2E] series.

Similar Part Numbers

Part Number
E2E-C03SR8-WC-B1 2M
E2E-C03SR8-WC-C1 2M
E2E-C03SR8-WC-C1 5M
E2E-C06S02-MC-C1
E2E-C06S02-WC-B1 2M
E2E-C06S02-WC-C1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 135.52

1 Piece(s) 4 Day(s) or more Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.4, 3-core--0.8

SGD 135.52

1 Piece(s) Same day Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CE-NPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.4, 3-core--0.8

SGD 138.52

1 Piece(s) Same day Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--0.8

SGD 125.80

1 Piece(s) 31 Day(s) Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-6.540.1~5043.5IEC / UL / CE-NPN Open CollectorNOConnector model (M8), 3 pin①+V, ③0V, ④Control Output-StandardVinyl (PVC) insulated round cord--2

SGD 95.83

1 Piece(s) 4 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-6.530.1~4036IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2

SGD 95.83

1 Piece(s) Same day Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-6.530.1~4036IEC / UL / CE-NPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)