(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Smart Fiber Amplifier [E3NX-FA] (Part Numbers)

Smart Fiber Amplifier [E3NX-FA]
  • On Sale Till 31/03/2025

It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.

[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3NX-FA11 2M

 
Part Number
E3NX-FA11 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Amplifier Function (Selectable only when Amplifier is installed) Product type Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Specifications Detection Distance details
(mm)

SGD 219.01

1 Piece(s) Same day Opaque Objects / Microscopic Object[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Separation Type~4000.3Standard / Cold Resistance-25~4035~85IP50Threshold Automatic Correction / Counter / External Input / Response time setting / Power Tuning Function-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2Square shape--1 OutputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

Loading...

  1. 1

Basic Information

Type Fiber Sensor (Amplifier) Light Source Red 4-element type light emitting diode Response time (standard mode)(ms) 1

Please check the type/dimensions/specifications of the part E3NX-FA11 2M in the Smart Fiber Amplifier [E3NX-FA] series.

Similar Part Numbers

Part Number
E3NX-FA0
E3NX-FA11M 2M
E3NX-FA21 2M
E3NX-FA21M 2M
E3NX-FA24
E3NX-FA41 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Amplifier Function (Selectable only when Amplifier is installed) Product type Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Specifications Detection Distance details
(mm)

SGD 235.95

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier only--Cold Resistance / Standard-30~7035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCCommunication unit connectionLight ON/Dark-ON (selectable)Connector (for sensor communication unit)-Square shape---DIN rail or optional bracket (type E39-L143)--

SGD 257.36

1 Piece(s) 63 Day(s) or more ---Amplifier Separation Type----25~55---Standard type-NPN open-collector-Pre-wired2---1 Output-Fiber emission level can be adjusted manually-

SGD 252.89

1 Piece(s) Same day Microscopic Object / Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Separation Type~4000.3Cold Resistance / Standard-25~4035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2Square shape--2 Output + 1 InputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

SGD 281.63

1 Piece(s) 6 Day(s) or more ---Amplifier Separation Type----25~55---High function type-NPN open-collector-Pre-wired2---2 Output + 1 Input-Fiber emission level can be adjusted manually-

SGD 272.25

1 Piece(s) 6 Day(s) or more --[Plastic] PolycarbonateAmplifier only~1000---25~5535~85IP50Power Tuning Function / External Input-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)M8 Connector-Square shapeCompatible connector (XS3F-M42*-40*-A)Smart fiber sensor (1 output / 1 input), M8 connector typeAn Input and An OutputDIN rail or optional bracket (type E39-L143)-520

SGD 219.01

1 Piece(s) 63 Day(s) or more Microscopic Object / Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Built-in Type~4000.3Cold Resistance / Standard-30~7035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2Square shape--1 OutputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)