(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Compact CMOS Laser Sensor [E3NC-S] (Part Numbers)

Ultra-Compact CMOS Laser Sensor [E3NC-S]

Small sized CMOS laser sensor, "E3NC-S" sensor head and amplifier unit.

[Features]
· Small sized CMOS laser sensor that enables a stable detection of the workpiece without being affected by the color, material and surface of the workpiece
· A dynamic range that is 500,000 times which ensures a stable detection as any variation in the workpiece will not affect the detection process
· Smallest in industry (December 2012 to present).
· The CMOS laser head allows for it to be mounted in tight spaces.
· Since determination of the distance can be done, a stable detection is provided at a difference in level of 1.5 mm.
· A reliable robot cable and protective structure IP67 to ensure best performance even in the adverse environment.
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart tuning

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3NC-SA7

 
Part Number
E3NC-SA7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Applicable Sensors Input/Output Detection Distance details
(mm)

SGD 310.97

1 Piece(s) 4 Day(s) or more [Laser Sensor] Laser Sensor (Amplifier)[Transparent] Through Beam Type---[Square] Square shapeAmplifier Separation Type--Standard / Cold Resistance / Background Effect-25~40----Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function10-30 V DCNPNConnector (reduced wiring)-User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay-10-E3NC-SH100/E3NC-SH2501 Output + 1 Input-

Loading...

  1. 1

Basic Information

Detected Objects Opaque Objects Case Material Polycarbonate Ambient Operating Temperature(%) 35::85
Shape (amplifier) Square shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)