(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CMOS Laser Sensor With Built-in Amplifier [ZX0] (Part Numbers)

CMOS Laser Sensor With Built-in Amplifier [ZX0]

A stable detection is enabled for any workpiece.

[Features]
· The difference in level of 0.1 mm can be perfectly detected. The safe detection of any workpiece can be achieved with the simple and low priced photoelectric sensor.
· It supports the change in color and material of the workpiece. The CMOS image sensor is installed in laser photoelectric sensor.
· It includes 4 types of variations in detection depending on the distance without any installation constraints.
· Compact size with built-in amplifier
· Easy settings by using the smart tuning button. Without any malfunction in detecting the background.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZX0-LD300A61 5M

 
Part Number
ZX0-LD300A61 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Material (detection head) Mounting Method Detection Distance details
(mm)

SGD 941.49

1 Piece(s) 4 Day(s) or more [Laser Sensor] Laser SensorOpaque Objects / Microscopic ObjectRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~5003[Retroreflective] Retro-ReflectiveStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5535~85IP6750.127.266Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function10-30 V DCNPNPre-wired5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.5250Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L181) used300±150