(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS Top System (fitting) Tees

SUS Top System (fitting) Tees

For stainless steel pipes

[Features]
• For use in combination with a Koma-SUS fitting, enables flexible configurations of small- to medium-diameter stainless steel piping (13-150 SU).
• Koma-SUS fittings are expanded type pipe fittings for stainless steel pipes that enable reliable pipe installations without requiring special tools or complicated techniques.
• Well-received by customers and already in use in many installations.
• Durable fitting due to pipe expansion: A structure where the nut attaches to the expansion portion of the pipe. If a nut was not tightened correctly, there is no need to worry about the nut coming off if it is engaged with the thread on the main body.
• Easy pipe expansion: Enables easier pipe expansion than with a custom pipe expander machine.
• To quickly provide secure bonds: Connections after pipe expansion can be done easily with a pipe wrench. Allowing for gasket space, prevents dislodging of gaskets which prevents unmounted components during installation.
• Visually check for forgotten tightening by the red and blue FP collars: During the hand tightening phase, you can visually inspect the red FP collar. When tightening to the correct torque, the red FP collar will be hidden and no longer visible below the blue FP collar, making it possible to confirm at a glance that tightening is complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUST-T-80SU

Part Number
SUST-T-80SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal

SGD 289.22

1 Piece(s) 10 Day(s) or more 80Su

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)