(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KOMA SUS FIT, Weld Adapter, YA

KOMA SUS FIT, Weld Adapter, YA

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-YA-13SU
KSF-YA-20SU
KSF-YA-25SU
KSF-YA-30SU
KSF-YA-40SU
KSF-YA-50SU
KSF-YA-60SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe Nominal diameter (Su)

SGD 18.90

1 Piece(s) 10 Day(s) or more 15.8813

SGD 22.66

1 Piece(s) 10 Day(s) or more 22.2220

SGD 30.26

1 Piece(s) 10 Day(s) or more 28.5825

SGD 40.36

1 Piece(s) 10 Day(s) or more 3430

SGD 59.64

1 Piece(s) 10 Day(s) or more 42.740

SGD 81.31

1 Piece(s) 10 Day(s) or more 48.650

SGD 123.49

1 Piece(s) 10 Day(s) or more 60.560

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Welded Adapter Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)