(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, LA Type, Elbow L

LA Coupling, LA Type, Elbow L

The LA coupling series consists of fittings designed to seal fluid with the rubber gasket press-fit onto the pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-L-1/2B-N-C
LA-L-1/2B-N-W
LA-L-1B-N-C
LA-L-1B-N-W
LA-L-2B-N-C
LA-L-2B-N-W
LA-L-3/4B-N-C
LA-L-3/4B-N-W
LA-L-3B-N-C
LA-L-3B-N-W
LA-L-11/2B-N-C
LA-L-11/2B-N-W
LA-L-11/4B-N-C
LA-L-11/4B-N-W
LA-L-21/2B-N-C
LA-L-21/2B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)

SGD 17.37

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 15.12

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe21.7White Products (Zinc Plated)(The End-W)-10~60

SGD 30.85

1 Piece(s) 10 Day(s) or more 251Steel pipe34Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 25.14

1 Piece(s) 10 Day(s) or more 251Steel pipe34White Products (Zinc Plated)(The End-W)-10~60

SGD 70.65

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 58.73

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5White Products (Zinc Plated)(The End-W)-10~60

SGD 20.66

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 15.96

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe27.2White Products (Zinc Plated)(The End-W)-10~60

SGD 168.25

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.10Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 141.65

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.10White Products (Zinc Plated)(The End-W)-10~60

SGD 47.41

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 40.19

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6White Products (Zinc Plated)(The End-W)-10~60

SGD 36.93

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 31.78

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7White Products (Zinc Plated)(The End-W)-10~60

SGD 124.41

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 105.34

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)