(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitting for Steel Pipes, Screw-in Type Pipe Fitting, Reducing Socket

Fitting for Steel Pipes, Screw-in Type Pipe Fitting, Reducing Socket

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BRS-1X1/2B-W
BRS-1X3/4B-W
BRS-2X1/2B-W
BRS-2X1B-W
BRS-2X3/4B-W
BRS-2X11/2B-W
BRS-2X11/4B-W
BRS-3/4X1/2B-W
BRS-3X1/2B-B
BRS-3X1/2B-C
BRS-3X1/2B-W
BRS-3X1B-B
BRS-3X1B-C
BRS-3X1B-W
BRS-3X2B-B
BRS-3X2B-C
BRS-3X2B-W
BRS-3X3/4B-B
BRS-3X3/4B-C
BRS-3X3/4B-W
BRS-3X11/2B-B
BRS-3X11/2B-C
BRS-3X11/2B-W
BRS-3X11/4B-B
BRS-3X11/4B-C
BRS-3X11/4B-W
BRS-3X21/2B-B
BRS-3X21/2B-C
BRS-3X21/2B-W
BRS-4X1B-B
BRS-4X1B-C
BRS-4X1B-W
BRS-4X2B-B
BRS-4X2B-C
BRS-4X2B-W
BRS-4X3/4B-B
BRS-4X3/4B-C
BRS-4X3/4B-W
BRS-4X3B-B
BRS-4X3B-C
BRS-4X3B-W
BRS-4X11/2B-B
BRS-4X11/2B-C
BRS-4X11/2B-W
BRS-4X11/4B-B
BRS-4X11/4B-C
BRS-4X11/4B-W
BRS-4X21/2B-B
BRS-4X21/2B-C
BRS-4X21/2B-W
BRS-5X4B-B
BRS-5X4B-C
BRS-5X4B-W
BRS-6X3B-B
BRS-6X4B-B
BRS-6X4B-C
BRS-6X4B-W
BRS-6X5B-B
BRS-6X5B-C
BRS-6X5B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Applicable Fluid Surface Treatment Band

SGD 3.50

1 Piece(s) 6 Day(s) or more 1B(25A)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 3.50

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 9.90

1 Piece(s) 10 Day(s) or more 2B(50A)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 9.90

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 9.90

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 8.88

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 8.88

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 2.97

1 Piece(s) 6 Day(s) or more 3/4B(20A)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 33.97

1 Piece(s) 10 Day(s) or more 3B(80A)1/2B(15A)Water / Air / Steam / OilNoPresence

SGD 58.30

1 Piece(s) 10 Day(s) or more 3B(80A)1/2B(15A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 29.52

1 Piece(s) 10 Day(s) or more 3B(80A)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 33.97

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)Water / Air / Steam / OilNoPresence

SGD 58.30

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 51.11

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 29.85

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)Water / Air / Steam / OilNoPresence

SGD 50.59

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 43.79

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 33.97

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)Water / Air / Steam / OilNoPresence

SGD 58.30

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 51.11

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 33.97

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)Water / Air / Steam / OilNoPresence

SGD 58.30

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 51.11

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 33.97

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)Water / Air / Steam / OilNoPresence

SGD 58.30

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 51.11

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 29.85

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)Water / Air / Steam / OilNoPresence

SGD 50.59

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 43.79

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 55.61

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)Water / Air / Steam / OilNoPresence

SGD 98.01

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.35

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 55.61

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)Water / Air / Steam / OilNoPresence

SGD 98.01

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.35

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 55.61

1 Piece(s) 10 Day(s) or more 4B(100A)3/4B(20A)Water / Air / Steam / OilNoPresence

SGD 98.01

1 Piece(s) 10 Day(s) or more 4B(100A)3/4B(20A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.35

1 Piece(s) 10 Day(s) or more 4B(100A)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 49.64

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)Water / Air / Steam / OilNoPresence

SGD 85.03

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 63.57

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 55.61

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)Water / Air / Steam / OilNoPresence

SGD 98.01

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.35

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 55.61

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)Water / Air / Steam / OilNoPresence

SGD 98.01

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.35

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 49.64

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)Water / Air / Steam / OilNoPresence

SGD 85.03

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 73.09

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 100.33

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)Water / Air / Steam / OilNoPresence

SGD 164.96

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 83.61

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 159.36

1 Piece(s) 10 Day(s) or more 6B(150A)3B(80A)Water / Air / Steam / OilNoPresence

SGD 137.51

1 Piece(s) 10 Day(s) or more 6B(150A)4B(100A)Water / Air / Steam / OilNoPresence

SGD 231.08

1 Piece(s) 10 Day(s) or more 6B(150A)4B(100A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 114.60

1 Piece(s) 10 Day(s) or more 6B(150A)4B(100A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 137.51

1 Piece(s) 10 Day(s) or more 6B(150A)5B(125A)Water / Air / Steam / OilNoPresence

SGD 231.08

1 Piece(s) 10 Day(s) or more 6B(150A)5B(125A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 114.60

1 Piece(s) 10 Day(s) or more 6B(150A)5B(125A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

Loading...

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Type Fitting
Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)