(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASB-110 CHUKOH FLO Carbonated Fluororesin Film Adhesive Tape (Antistatic Type)

ASB-110 CHUKOH FLO Carbonated Fluororesin Film Adhesive Tape (Antistatic Type)

Standard Unit Price:
SGD 29.14-
Days to Ship :
7 Day(s)

Antistatic Chukoh Flow film adhesive tape made of carbon-containing fluorine resin.
[Features]
· Adhesive tape that uses a carbon-reinforced fluororesin film as a base material, with one side coated with a silicone adhesive.
· Anti-static product from the ASF series.
[Applications]
· For mold release applications of heat sealing machines, fusing machines, vacuum packers.
· Masking process in static electricity sensitive environments.
· Helps slide transported objects.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 13
  • 25
  • 38
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
13
7 Day(s)
SGD 29.14

Part Number : ASB-110-0.13-13-10M
Days to Ship 7 Day(s)
Standard Unit Price SGD 29.14
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    13
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200
1 Roll
25
7 Day(s)
SGD 54.79

Part Number : ASB-110-0.13-25-10M
Days to Ship 7 Day(s)
Standard Unit Price SGD 54.79
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    25
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200
1 Roll
38
7 Day(s)
SGD 82.04

Part Number : ASB-110-0.13-38-10M
Days to Ship 7 Day(s)
Standard Unit Price SGD 82.04
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    38
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200
1 Roll
50
7 Day(s)
SGD 106.69

Part Number : ASB-110-0.13-50-10M
Days to Ship 7 Day(s)
Standard Unit Price SGD 106.69
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)