(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spur Gear (With Boss) SNB

Spur Gear (With Boss) SNB

[Features]·Made of cast nylon to keep tooth contact sound quiet. [Specifications]Material: Cast nylon. NB tooth profile: Full teeth. Pressure angle: 20° tooth. Finish: Cutting

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SNB1028
SNB1032
SNB1034
SNB1035
SNB1036
SNB1040
SNB1045
SNB1046
SNB1048
SNB1050
SNB1052
SNB1054
SNB1055
SNB1058
SNB1060
SNB1518
SNB1519
SNB1520
SNB1521
SNB1522
SNB1523
SNB1524
SNB1525
SNB1526
SNB1527
SNB1528
SNB1529
SNB1530
SNB1532
SNB1534
SNB1536
SNB1542
SNB1544
SNB1545
SNB1546
SNB1548
SNB1550
SNB1552
SNB1554
SNB1560
SNB2012
SNB2015
SNB2016
SNB2017
SNB2018
SNB2019
SNB2020
SNB2021
SNB2022
SNB2023
SNB2024
SNB2025
SNB2026
SNB2027
SNB2028
SNB2029
SNB2030
SNB2032
SNB2034
SNB2035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d
(Ø)
The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Allowable Torque
(N·m)
Backlash range
(mm)

SGD 11.64

1 Piece(s) 7 Day(s) or more 101028100.3730.11~0.33

SGD 13.48

1 Piece(s) 7 Day(s) or more 101032100.4390.11~0.34

SGD 14.92

1 Piece(s) 7 Day(s) or more 101034100.4680.12~0.35

SGD 14.92

1 Piece(s) 8 Day(s) or more 101035100.4870.12~0.35

SGD 15.70

1 Piece(s) 7 Day(s) or more 101036100.5060.12~0.36

SGD 17.55

1 Piece(s) 7 Day(s) or more 101040100.5830.12~0.37

SGD 19.52

1 Piece(s) 7 Day(s) or more 101045100.6690.13~0.38

SGD 21.46

1 Piece(s) 7 Day(s) or more 101046100.6880.13~0.38

SGD 21.47

1 Piece(s) 7 Day(s) or more 101048100.7260.13~0.39

SGD 21.50

1 Piece(s) 7 Day(s) or more 101050100.7640.13~0.39

SGD 22.29

1 Piece(s) 8 Day(s) or more 101052100.8020.13~0.39

SGD 22.30

1 Piece(s) 7 Day(s) or more 101054100.8410.13~0.4

SGD 22.83

1 Piece(s) 7 Day(s) or more 101055100.860.13~0.4

SGD 25.44

1 Piece(s) 7 Day(s) or more 101058100.9070.13~0.4

SGD 25.45

1 Piece(s) 7 Day(s) or more 101060100.9550.14~0.41

SGD 11.91

1 Piece(s) 7 Day(s) or more 101018150.6690.12~0.36

SGD 13.86

1 Piece(s) 7 Day(s) or more 101019150.7640.12~0.36

SGD 14.28

1 Piece(s) 7 Day(s) or more 101020150.7640.12~0.37

SGD 15.33

1 Piece(s) 7 Day(s) or more 101021150.860.12~0.37

SGD 14.94

1 Piece(s) 72 Day(s) or more 101022150.9550.13~0.38

SGD 15.35

1 Piece(s) 7 Day(s) or more 101023150.9550.13~0.38

SGD 15.61

1 Piece(s) 7 Day(s) or more 101224151.0510.13~0.38

SGD 18.62

1 Piece(s) 7 Day(s) or more 101225151.0510.13~0.39

SGD 18.63

1 Piece(s) 7 Day(s) or more 101226151.1460.13~0.39

SGD 18.65

1 Piece(s) 7 Day(s) or more 101227151.1460.13~0.4

SGD 18.66

1 Piece(s) 7 Day(s) or more 101428151.2420.13~0.4

SGD 18.67

1 Piece(s) 7 Day(s) or more 101429151.3370.13~0.4

SGD 18.68

1 Piece(s) 7 Day(s) or more 101430151.3370.14~0.41

SGD 21.14

1 Piece(s) 7 Day(s) or more 101632151.4330.14~0.41

SGD 23.13

1 Piece(s) 7 Day(s) or more 101634151.6240.14~0.42

SGD 24.20

1 Piece(s) 7 Day(s) or more 101636151.7190.14~0.43

SGD 32.75

1 Piece(s) 7 Day(s) or more 101642152.1010.15~0.45

SGD 32.81

1 Piece(s) 8 Day(s) or more 101644152.1970.15~0.45

SGD 33.47

1 Piece(s) 7 Day(s) or more 101645152.2920.15~0.45

SGD 35.44

1 Piece(s) 7 Day(s) or more 101646152.2920.15~0.46

SGD 35.47

1 Piece(s) 7 Day(s) or more 101648152.4830.15~0.46

SGD 35.90

1 Piece(s) 7 Day(s) or more 101650152.5790.16~0.47

SGD 43.97

1 Piece(s) 7 Day(s) or more 101652152.6740.16~0.47

SGD 44.03

1 Piece(s) 7 Day(s) or more 101654152.8660.16~0.48

SGD 46.36

1 Piece(s) 7 Day(s) or more 101860153.1520.16~0.49

SGD 12.30

1 Piece(s) 7 Day(s) or more 101012200.860.13~0.38

SGD 16.77

1 Piece(s) 7 Day(s) or more 101015201.3370.13~0.4

SGD 17.67

1 Piece(s) 7 Day(s) or more 101216201.4330.13~0.4

SGD 19.65

1 Piece(s) 7 Day(s) or more 101217201.5280.14~0.41

SGD 20.07

1 Piece(s) 7 Day(s) or more 101218201.6240.14~0.41

SGD 20.61

1 Piece(s) 7 Day(s) or more 101219201.8150.14~0.42

SGD 20.63

1 Piece(s) 7 Day(s) or more 101220201.91.014 to 0.42

SGD 22.08

1 Piece(s) 7 Day(s) or more 101221202.0060.14~0.43

SGD 22.20

1 Piece(s) 7 Day(s) or more 101222202.1970.14~0.43

SGD 25.50

1 Piece(s) 8 Day(s) or more 101223202.2920.15~0.44

SGD 25.54

1 Piece(s) 7 Day(s) or more 101424202.3880.15~0.44

SGD 25.55

1 Piece(s) 7 Day(s) or more 101425202.6820.15~0.45

SGD 27.13

1 Piece(s) 7 Day(s) or more 101426202.6740.15~0.45

SGD 28.99

1 Piece(s) 7 Day(s) or more 101427202.8660.15~0.46

SGD 29.93

1 Piece(s) 7 Day(s) or more 101628202.9610.15~0.46

SGD 30.21

1 Piece(s) 7 Day(s) or more 101629203.0570.16~0.47

SGD 30.88

1 Piece(s) 7 Day(s) or more 101830203.2480.16~0.47

SGD 46.53

1 Piece(s) 7 Day(s) or more 101832203.5340.16~0.48

SGD 46.59

1 Piece(s) 7 Day(s) or more 101834203.7250.16~0.48

SGD 46.63

1 Piece(s) 7 Day(s) or more 101835203.9160.16~0.49

Loading...

Basic Information

Gear Shape Shape B Material Resin Surface Treatment No
Heat Treatment No Ground Tooth Presence Bearing No
Backlash Presence Hole Dia. Tolerance Not specified Metal Bushing No
Shaft Bore Config. Round hole Tooth Profile Standard Gear the Tooth Surface Finished Milled
Hole processing Pilot Holes Material (Details) Cast Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)