(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grease Nipple, Lubricator Series, Spring Cup

Grease Nipple, Lubricator Series, Spring Cup

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Brass strip C2680R, Rigid steel wire SW-C, Ordinary steel wire SWM-B, Surface treatment: Nickel plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SC1
SC2
SC2.5-32
SC6M10
SC6M75
SC8M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Standard Screw D

SGD 3.10

1 Piece(s) 4 Day(s) or more 10G1/8G1/8

SGD 6.06

1 Piece(s) 6 Day(s) or more 10G1/4G1/4

SGD 3.60

1 Piece(s) 6 Day(s) or more -5/165/16x32 Screw Thread

SGD 3.10

1 Piece(s) 10 Day(s) 10M6M6x1.0

SGD 3.60

1 Piece(s) 6 Day(s) or more -M6M6x0.75

SGD 3.60

1 Piece(s) 6 Day(s) or more 10M8M8x1.25

Loading...

  1. 1

Basic Information

Type Oil Cup Material Brass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)