(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diamond-Flanged Unit, Cylindrical-Bore Type With Set Screws, BLFL Type

Diamond-Flanged Unit, Cylindrical-Bore Type With Set Screws, BLFL Type

The lightest bearing box of the cast iron diamond-flanged unit series, with a simple structure that combines bearings with rubber seals and is suitable for a transmission shaft with a relatively light load and medium to low speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BLFL1J
BLFL2J
BLFL3J
BLFL4J
BLFL5J
BLFL6J
BLFL7J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)

SGD 16.15

1 Piece(s) 4 Day(s) or more 1012819.554.8

SGD 16.35

1 Piece(s) 4 Day(s) or more 1015819.554.8

SGD 16.15

1 Piece(s) 4 Day(s) or more 1017819.554.8

SGD 17.36

1 Piece(s) 4 Day(s) or more 10209012.86.6

SGD 19.31

1 Piece(s) 9 Day(s) or more 102595147.9

SGD 25.29

1 Piece(s) 4 Day(s) or more 103011319.611.3

SGD 30.39

1 Piece(s) 4 Day(s) or more 103512225.915.4

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)