(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, UCPH Type

Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, UCPH Type

Pillow-type unit UCP200-type bearing box with raised center height.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UCPH201
UCPH202
UCPH204
UCPH205
UCPH206
UCPH207
UCPH208
UCPH209
UCPH210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)

SGD 26.70

1 Piece(s) 9 Day(s) or more 10127012.86.6

SGD 26.70

1 Piece(s) 9 Day(s) or more 10157012.86.6

SGD 25.68

1 Piece(s) 4 Day(s) or more 10207012.86.6

SGD 29.72

1 Piece(s) 7 Day(s) or more 102580147.9

SGD 38.49

1 Piece(s) 4 Day(s) or more 10309019.611.3

SGD 44.66

1 Piece(s) 4 Day(s) or more 10359525.915.4

SGD 54.72

1 Piece(s) 9 Day(s) or more 104010029.317.9

SGD 62.37

1 Piece(s) 9 Day(s) or more 10451053320.5

SGD 70.56

1 Piece(s) 9 Day(s) or more 10501135.523.2

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Cast iron made
Type of Pillow Blocks Centre Height Rolling Element Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)