(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WH Type Double Lock Header

Double Lock Joint, WH Type Double Lock Header

[Features]
・ It is integrated double-lock joint that can be connected to resin conduit with single-action
・ There is no need for the troublesome work of attaching a male adapter on a conventional header
・ There are few screw-in points, so there is less concern about water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WH-2002-10-S
WH-2002-13-S
WH-2003-10-S
WH-2003-13-S
WH-2004-10-S
WH-2004-13-S
WH-2005-10-S
WH-2005-13-S
WH-2006-10-S
WH-2006-13-S
WH-2007-10-S
WH-2007-13-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe Number of Branch OUT Side, Nominal Diameter of Applicable Pipe, Second Port

SGD 52.01

1 Piece(s) 7 Day(s) or more 210A

SGD 56.97

1 Piece(s) 7 Day(s) or more 2[13A] 13A(15A)

SGD 71.45

1 Piece(s) 7 Day(s) or more 310A

SGD 77.49

1 Piece(s) 7 Day(s) or more 3[13A] 13A(15A)

SGD 89.31

1 Piece(s) 7 Day(s) or more 410A

SGD 98.00

1 Piece(s) 7 Day(s) or more 4[13A] 13A(15A)

SGD 117.04

1 Piece(s) 7 Day(s) or more 510A

SGD 117.04

1 Piece(s) 7 Day(s) or more 5[13A] 13A(15A)

SGD 139.02

1 Piece(s) 7 Day(s) or more 610A

SGD 139.02

1 Piece(s) 7 Day(s) or more 6[13A] 13A(15A)

SGD 146.37

1 Piece(s) 7 Day(s) or more 710A

SGD 159.67

1 Piece(s) 7 Day(s) or more 7[13A] 13A(15A)

Loading...

  1. 1

Basic Information

OUT Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A) Material Bronze (CAC406C) IN Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A)
Type Piping Manifold Pipe Opening Type fixation IN Side, Type of Pipe Connection Rc Screws
OUT Side, Type of Pipe Connection Rc Screws OUT Side, Type of Branch Connection Double-Lock JWWA Certificated Available
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)