(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Freely Swiveling Caster for Scaffolding, SJ (Part Numbers)

Freely Swiveling Caster for Scaffolding, SJ

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor

PDF

Part Number

Configured Part Number is shown.

WWSJ-130

 
Part Number
WWSJ-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

SGD 93.32

1 Piece(s) 8 Day(s) or more 186.680.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance13042(Core: steel), high elasticityWhiteWith floor protection4535

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) Stopper Plate Fitting Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel locality Made In Japan Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WWSJ-130 in the Freely Swiveling Caster for Scaffolding, SJ series.

Similar Part Numbers

Part Number
WUWSJ-130
WUWSJ-150
WUWSJ-200
WUWSJ-250
WWSJ-150
WWSJ-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

SGD 117.97

1 Piece(s) 8 Day(s) or more 186.6140.01~220.00176[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

SGD 122.58

1 Piece(s) 8 Day(s) or more 196.6140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

SGD 154.88

1 Piece(s) 8 Day(s) or more 247.3220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection5835

SGD 200.24

1 Piece(s) 8 Day(s) or more 300320.01~485.00323[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protection7135

SGD 96.32

1 Piece(s) 8 Day(s) or more 196.6140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance15045(Core: steel), high elasticityWhiteWith floor protection4535

SGD 117.01

1 Piece(s) 8 Day(s) or more 247.3140.01~220.00196[Synthetic Rubber] White Diene Rubber BRCold Resistance20045(Core: steel), high elasticityWhiteWith floor protection5835

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)