(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swivel/Fixed Switching Caster, Swivel Stopper NJK (Part Numbers)

Swivel/Fixed Switching Caster, Swivel Stopper NJK

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

PDF

 
Part Number
NJK-150UW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

SGD 73.09

1 Piece(s) 4 Day(s) or more 198140.01~220.00196[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045(Core: Steel) Shock ResistanceGreenNo Floor Protection41Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With swivel stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth

Please check the type/dimensions/specifications of the part NJK-150UW in the Swivel/Fixed Switching Caster, Swivel Stopper NJK series.

Frequently asked question (FAQ)

Question: When using the product with push carts, is there a way to move it horizontally in specific locations?
Answer: NJK type casters are recommended. Switching between free swiveling and fixed use is possible with the switching pedal on the bracket, allowing horizontal movement during moving.
Question: While it is usually used for movement in all directions, can it be used like a normal push cart at certain times?
Answer: By using two units of the product, it is possible to keep the locking pedal off for normal use where all four wheels are free. Otherwise, engage the locking pedal to change the push carts to two wheels free and two wheels fixed, enabling linear stability.

Similar Part Numbers

Part Number
NJK-130WW
NJK-150SPM
NJK-150SST
NJK-150W
NJK-150WUW
NJK-150WW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

SGD 56.64

1 Piece(s) 8 Day(s) or more 18880.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

SGD 104.08

1 Piece(s) 14 Day(s) or more 19835.01~80.0078Natural RubberNo75(90)75(90)11211215045(Core: Aluminum Diecast) High ElasticityBlackNo Floor Protection41Radial ball bearings

SGD 76.23

1 Piece(s) 8 Day(s) or more 198140.01~220.00196[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41Radial ball bearings

SGD 58.44

1 Piece(s) 4 Day(s) or more 198140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045(Core: steel), high elasticityBlackNo Floor Protection41Pressed-in Bearings

SGD 82.10

1 Piece(s) 8 Day(s) or more 198140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41Radial ball bearings

SGD 60.13

1 Piece(s) 8 Day(s) or more 198140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211215045(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)