(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads (Part Numbers)

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

HJ-65B-U AD-65

 
Part Number
HJ-65B-U AD-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

SGD 80.01

1 Piece(s) 8 Day(s) or more Plate Type Universal / With Adjuster / Low Floor Heavy Load96.5220.01~320.00No313[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen22

Loading...

  1. 1

Basic Information

Fitting Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load
Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJ-65B-U AD-65 in the Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads series.

Similar Part Numbers

Part Number
HJ-50B-MC AD-50
HJ-50B-U
HJ-50B-U AD-50
HJ-65B-YN
HJ-65B-YN AD-65
HJ-65U-MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

SGD 49.77

1 Piece(s) 8 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue18

SGD 37.93

1 Piece(s) 8 Day(s) or more Plate Type Universal / Low Floor Heavy Load78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18

SGD 60.08

1 Piece(s) 8 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen18

SGD 41.77

1 Piece(s) 8 Day(s) or more Plate Type Universal / Low Floor Heavy Load96.5320.01~485.00No392[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Baked-on BlackThe wheels on earthWith BearingBlack22

SGD 65.64

1 Piece(s) 8 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster96.5320.01~485.00No392[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-6536BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlack22

SGD 35.72

1 Piece(s) 4 Day(s) or more Plate Type Universal / Low Floor Heavy Load96.5320.01~485.00No392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Trivalent ChromateThe wheels on earthOil ResistanceBlue22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)