(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electromagnetic High-power Drain Double Trap for Air Compressors

Electromagnetic High-power Drain Double Trap for Air Compressors

For draining air tanks (options include pressure switch and analog type).

[Features]
· Fukuhara's drain trap does not simply remove drainage, it starts up automatically from the light load that comes with the compressors startup

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PO1-2E
TO1-2E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDrain Discharge Operating Method Applicable Compressor

SGD 517.19

1 Piece(s) 10 Day(s) or more Compressor Interlocking when ON / Compressor Interlocking when OFF / Constant TimePressure Switch Type

SGD 517.19

1 Piece(s) 9 Day(s) or more Compressor Interlocking when OFF / Constant TimeUnloader Type

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Power Supply Single-phase AC200V
Inlet Connection Type G Inlet Connection Screw Nominal 1/4 Outlet Connection Type Bamboo shoot φ8 (R1 / 4) * removable
Max. Operating Pressure(MPa) 1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)