(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, Pipe Cutter

Double Lock Joint, Pipe Cutter

[Features]
・ It can mark the depth to insert the resin conduit into the 10 A / 13 A / 16 A double-lock joint.
・ As it has a pipe guide, it is effective in preventing diagonal cutting.
・ The blade can be used on both sides

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-520
OS-520C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Applicable Resin Pipe Nominal Diameter

SGD 50.26

1 Piece(s) 7 Day(s) or more Pipe cutter main body1

SGD 22.91

1 Piece(s) 7 Day(s) or more Special spare blades-

Loading...

  1. 1

Basic Information

Type Tool Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)