(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Fitting, Gunmetal Nipple, R Screw × R Screw

 
Part Number
OT-025
OT-026
OT-174
OT-175
OT-176
OT-177
OT-180
OT-181
OT-182
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Material Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 8.90

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC406[1/2B(15A)] 1/2B(15A)--

SGD 11.38

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC4063/4B(20A)--

SGD 21.90

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC406C1B(25A)--

SGD 24.26

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC406C1 1/4B(32A)--

SGD 32.17

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC406C1 1/2B(40A)--

SGD 45.05

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Bronze] CAC406C2B(50A)--

SGD 14.84

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter[Bronze] CAC406C3/4B(20A)R[1/2B(15A)] 1/2B(15A)

SGD 19.79

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter[Bronze] CAC406C1B(25A)R[1/2B(15A)] 1/2B(15A)

SGD 22.26

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter[Bronze] CAC406C1B(25A)R3/4B(20A)

Loading...

  1. 1

Basic Information

Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Frequently asked question (FAQ)

Question: Can the product be installed underground?
Answer: The product is made of bronze and cannot be installed underground.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)