(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Product, Union, O-Ring Type, SFU2 Type (Ethylene Propylene Rubber O-Rings)

Stainless Steel Product, Union, O-Ring Type, SFU2 Type (Ethylene Propylene Rubber O-Rings)

SFU2 type is optimal for water / hot water piping. By adopting an O-ring in the union, high sealing performance at low torque and workability are realized.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFU2-20
SFU2-32
SFU2-40
SFU2-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 18.99

1 Piece(s) 7 Day(s) or more 3/4B(20A)

SGD 31.73

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)

SGD 39.73

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)

SGD 55.89

1 Piece(s) 7 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Connection Thread Type M1 Rc Applicable Fluid Hot / cold water Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No O-ring material EPDM Specifications Regular
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)